CLD NOx analyzer
CL3020*
Next generation solid-state chemiluminescence NOx analyzer
*Product currently available in United States (US) only
CL3020 CLD NOx analyzer utilizes next generation solid state detection technology to measure low and ultra-low NOx in combustion applications.
CL3020 is especially designed for measurements in gas-fired power plants covered under 40 CFR Part 75 and various installations such as incinerators, pulp and paper plants, steel & iron plants, cement plants, oil-, gas- and chemical plants covered under 40 CFR Part 60, 61, 63 and 65.
The CLD NOx analyzer CL3020 supplements ABB's extensive CEMS offering, including the EL3000 and AO2000 series and market leading NDIR, NDUV, paramagnetic O2 and FID sensors installed more than 60,000 times worldwide.