OmniVance™ FlexArc® Compact cell

 

Fast, flexible, pre-engineered arc welding application cell

Built on two decades of deep domain expertise, the fully integrated OmniVance FlexArc Compact arc welding cell is designed to offer unbeatable flexibility and productivity for a broad range of industries.
As the smallest arc welding cell in its class, the FlexArc Compact helps customers make the most out of their resources 

 

 

Key benefits

Simple and effective production

With all operational and safety equipment built-in and pre-tested, the OmniVance FleArc Compact simplifies production, reduces the risk of incompatibility, and improves time to market, all at a more affordable rate than custom-made solutions.

Maximum utilization

The simplified design of the cell makes it easier to install and commission and simplifies modular arrangement. Placing the robot above the positioner maximizes the working envelope and achieves substantial space savings, enabling customers to optimize the use of their factory floor space.

Flexibility unlocked

The gantry mount robot design makes it possible to add up to four robots in one FlexArc Compact cell, without making structural changes, to boost productivity. The cell can also be easily integrated with B, C, and R-type positioners.

Expertise digitalized

OmniVance FlexArc Compact can be enhanced with a digital layer that has been developed with over 20 years of deep domain experience. The digital layer collects, selects, and visualizes key data to drive better business decisions.

Prepared for AMRs

The OmniVance FlexArc Compact cell is ready to be augmented with Autonomous Mobile Robots to automate manufacturing logistics, improving speed and productivity.

 

More information

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language