External DressPack
This package requires more individual adjustment to optimize the robot program at set up. It is available for IRB 6620, IRB 6640, IRB 6650S, IRB 7600.
The connection point has been located between the lower arm and upper arm sections to reduce the risk of interference when leaning forward with robot.
There is an adjustable bracket on the upper arm (common for all arm lengths), which enables easy adjustment for shortening or lengthening of the cables.
Easy replacement of upper and lower arm DressPack
The cables and hoses are routed along the lower and upper arms by means of clamps and brackets. These clamps are designed so that you can quickly and accurately remove/ replace the complete package to minimize stop time in production.
The repair can then be done later at a more convenient time. Changing of a DressPack section takes less than 30 minutes.