Superior control and consistency
Accurately controlling paint droplet size is key to consistent results on a paint line. The ACU can regulate the air pressure used for shaping spray patterns as well as the atomizer turbine speed with millisecond response time – making it one of the most accurate air regulation units on the market. If multiple brush changes and paint volumes are required for a painted object, a slow response time can impact overall production as the robots wait for the bell speed and paint dosing to reach each new set point.
The ACU’s incredibly fast millisecond response time allows spray patterns and volumes to be varied without impact on the speed of production. The end result is a consistent droplet size and high quality finish even when accommodating varying spray patterns and paint volumes on the same object.
Thoughtful design
The ACU is designed to be plug-and-play out of the box with pre-calibrated settings, yet still allow for easy fine tuning and customization. It is also lightweight and compact enough to be fully integrated on the upper arm of a paint robot such as the IRB 5500, IRB 5400 or IRB 580—meaning it can be placed into new and existing systems with ease. The ACU is also optimized to work with ABB atomizers for an even better total solution.
The essence of the ACU design can be summed up by its position within ABB’s Integrated Process System (IPS). In this ecosystem the ACU is a node that runs IPS software, controlling air flow with the use of precision actuators as well as combining a pressure sensor and air flow sensors to achieve closed loop air control.