AMR solutions for Logistics

title

title

Focused on bringing a complete range of solutions to control your intralogistics operations

Optimize your inventory turnover and delivery times by integrating AMRs in your warehouse goods movement and picking processes. Achieve maximum profitability and a high rate of return with ABB, your trusted logistics technology expert. Our vehicles provide a totally safe and reliable automatic transportation and delivery of your goods.

If you want to keep up to date with all our news, subscribe to AMR News | Logistics edition here,  our quarterly newsletter about the dynamic world of Autonomous Mobile Robots tailored for logistics professionals.

Logistics applications with AMRs

AMR logistics environment workflow ABB

Benefits

16 percent
Up to 16% reduction in operational costs
26 percent
Up to 26% reduction in space
99.9
On-time delivery

Pocket sorter retrieval automation with AMRs

Discover our innovative application Pocket sorter retrieval automation with AMRs.

ABB AMRs automate the transport of hanging garments and boxed items from the pocket sorters to the packing stations. With our innovative solution, you can streamline outbound operations, reduce manual effort and boost overall productivity.

Download our brochure to discover all the benefits of this application.

 

How we help our customers

Pimad-Grupo Bimbo

Challenge: Efficient transportation of finished product and storage optimization.

Solution: Supply of 2 stacker AMRs with laser guidance and automatic battery interchange system and a WMS.

Automation of warehouse movements
  • The AMRs are equipped with long forks that allow them to transport 4 pallets simultaneously, reducing the number of journeys needed and maximizing the efficiency of the installation.
  • The vehicles automate the flow of finished products from the wrapper machines to the warehouse, allowing goods to be stored accurately on ground level and optimizing the available space. Similarly, vehicles feed the line with empty pallets for an uninterrupted goods flow operation, allowing the optimization of operations and just-in-time delivery.
  • In addition, this solution includes a warehouse management system to maintain the traceability of the storage locations.
  • The system communicates both with the plant’s ERP and with the end of lines to reliably generate and execute orders.

Through our monitoring systems, it is possible to visualize, at any time, the operations performed by the AMRs in real-time, as well as the current state of the system.

Experts in AMR solutions for Logistics

Automating with AMRs has never been easier

AMR customer journey ABB

Discover more

 

Do you want to learn more?

 

Select region / language