DSQC663 HV MDU

cover_116

3HAC029818-001  

DSQC 663 Drive Unit is used in: IRB 2400,IRB 2600,IRB 4400,IRB 4600,IRB 6400R IRB 660,IRB 66XX and IRB 7600.
 

Don't compromise on quality. Choose ABB genuine spare parts for unmatched performance and peace of mind.  

 

New promotional discounts are available until year-end—let’s connect!

Contact us & Order now

Technical Information

Stocked At (Warehouses): Menden, Germany, Shanghai, China, Montreal, Canada

Part Type: New

Product Net Weight: 12.33 kg

Net Depth / Length: 430 mm
Net Height: 179 mm
Net Width: 335 mm

The spare parts you choose when failure's not an option

Only ABB robot spare parts are backed by the team who actually built your robot. Traceable, consistent, and supported around the clock. ABB Robotics delivers the customer experience others can't match: 
spare_parts_teaser2_s
Better Parts
Verified, genuine robot spare parts that perform like new
spare_parts_teaser3
Better People
Support from the people who actually built it
spare_parts_teaser1
Better Infrastructure
The part you need, when & where you need it

Flexible OEM options for every budget.

We’ve launched new promo discounts. Let’s connect!
img_bonus_arm_gradient_background
New parts
spare_parts_benefit_1
Exchange Units
spare_parts_benefit_2
Part Repair
spare_parts_benefit_3
Stock packages
spare_parts_benefit_4
Part Kits

Select region / language