Two variants
The application equipment Water and Air unit has two variants:
- Basic variant with one water return
- Variant with second water return, prepared for customer options Robot foot as well as fence mounting
This water and air unit solution is based on ABB’s long experience of robot applications. It comprises pressure switch, cables, valves, hoses, routing, connectors and interface points.
When ordering a robot with the Water and Air unit, the unit is assembled, mounted and tested before delivery, which simplifies installation and commissioning. Choosing an ABB Water and Air unit brings a lot of advantages in terms of features and performance. Furthermore, ABB’s global presence makes it a safe choice due to local service support and training availabilities.
Spot Welding Functional Module
The Water and Air unit is one of the components in the Spot Welding Functional Module. Please find more information about this solution in a separate data sheet.