FlexFramer

FlexFramer

 

Designed for main body assembly

 

Key features

grey tile with number_1
Geometrical tooling

With the use of geometrical tooling, it manages both the handling and the positioning of the parts in one function instead of using dedicated machinery or equipment and handling grippers.

grey tile with number_2
Faster and more flexible

This body framing system uses flexible robots to hold the car body components together during welding. It is more flexible than its predecessors and speeds up the process of delivering new model variants to the market.

grey tile with number_3
Perfect precision

The FlexFramer uses two or three robots to take the panels, place them into position and hold them tightly while additional robots perform the welding operation. The system is designed for extreme precision and can resist the pressure of the welding process.

grey tile with number_4
Geometrical accuracy

The robots use three interconnected tools during the welding process which ensures geometrical accuracy of the car body.

 

Discover our portfolio

 

Loading documents
Select region / language