FlexArc® - A

pattern_case_study

 

This cell can be equipped with a single  robot (or two robots on request)  and is supplied with a complete set of security features. This cell is provided as a roll door version only. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.

 

FlexArc A front
FlexArc A inside
  1. Fumehood - helps to ensure higher cell safety and extraction of fumes generated during welding
  2. HMI and Flexpendant
  3. Roll door - a protective feature that ensures the safety of the operator in the loading zone
  4. Safety fencing - prevents unauthorized access to the robot work space 
  5. Workpiece Positioner A -   the positioner IRP A, supplied in three variants, is designed to handle workpieces, including fixture, of a weight up to 750 kg.


6. Welding wire pack - 250 kg package of welding wire to deliver continuous welding
7. IRB 1600/2600/4600
 - robots designed for applications requiring fast, repeatable and highly accurate movements
8. 
Welding power source – available range of brands proven by ABB
9. Modular base frame

10. TSC
 - with torch cleaner and tool center calibration (BullsEye®)

 

Related products

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language