FlexArc® - B

pattern_case_study

 

This cell can be equipped with up to two robots and is supplied  with a complete set of security features. The cell comes in two versions of the loading zone - light curtain or roll door. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.

 

  1. Workpiece Positioner B -   the positioner IRP B, which is offered in three variants, is designed to handle workpieces including fixtures weighing to 750 kg.
  2. HMI and Flexpendant
  3. Horizontal and vertical light curtain - an element ensuring the control of the presence of the operator in the loading zone.
  4. Safety fencing - delimitation of the robotic workplace space preventing unauthorized access
  5. Fumehood - serves to ensure higher cell safety and extraction of fumes generated during welding
  1. Welding wire pack - 250 kg package of welding wire to deliver continuous welding
  2. IRB 1600/2600/4600 - robots designed for applications requiring fast, repeatable and highly accurate movements
  3. IRC 5 - robot control system with motion control technologies
  4. Welding power source – available range of brands proven by ABB
  5. TSC - with torch cleaner and tool center calibration (BullsEye®)
  6. Modular baseframe

 

Related products

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language