FlexArc® - K

pattern_case_study

 

This cell can be equipped with two robots (or up to four robots on request) and is supplied with a comprehensive set of safety features. The cell comes in two versions of the loading zone - light curtain or roll door. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.

 

  1. Workpiece Positioner K - the positioner comes in six variants and it is designed to handle workpieces including fixture of a weight up to 1000 kg.
  2. HMI and Flexpendant
  3. Horizontal and vertical light curtain - a protective measure ensuring the safety of the operator in the loading zone
  4. Safety fencing -  prevents unauthorized access to the robot workspace
  5. Fumehood - serves to ensure higher cell safety and extraction of fumes generated during welding
  1. Welding wire pack - 250 kg package of welding wire to deliver continuous welding
  2. IRB 1600/2600/4600 - robots designed for applications requiring fast, repeatable and highly accurate movements
  3. IRC 5 - robot control system with motion control technologies
  4. Welding power source - available range of brands proven by ABB
  5. TSC - with torch cleaner and tool center calibration (BullsEye®)
  6. Modular baseframe
  7. Programming platform

 

Related products

Can't find what you are looking for?

Get in touch with us

Select region / language