FlexArc® - L

pattern_case_study

 

FlexArc - L is available in both side-by-side or back-to-back versions. The cell can be equipped with one robot in the side-by-side  version or up to two robots back-to-back. This cell is only supplied as a roll door version. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.

 

  1. Workpiece Positioner L - the IRP L is of modular design with four main components – rotary unit, stand for rotary unit, tailstock and support beam.
  2. HMI and FlexPendant
  3. Horizontal and vertical light curtain - a protective measure ensuring the safety of the operator in the loading zone
  4. Safety fencing - prevents unauthorized access to the robot workspace
  5. Fumehood - serves to ensure higher cell safety and extraction of fumes generated during welding
  1. Welding wire pack - 250 kg package of welding wire to deliver continuous welding
  2. IRB 1600/2600/4600 - robots designed for applications requiring fast, repeatable and highly accurate movements
  3. IRC 5 - robot control system with motion control technologies
  4. Welding power source - available range of brands proven by ABB
  5. TSC - with torch cleaner and tool center calibration (BullsEye®)
  6. Modular baseframe

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language