FlexArc® Lite

FlexArc® Lite

 

Ideal entry models to robotic welding

 

 

Key features

grey tile with number_1
Low Entry Cost

An effective way to introduce an automated welding process. An ideal solution for low volume production with a high product mix.

grey tile with number_2
The roofing – fume hood

All FlexArc® Lite models can be equipped with a fume hood above the welding zone. Roofing is used to remove dust and harmful gases generated during the welding process, helping to maintain safe and comfortable workplace conditions.

grey tile with number_3
Compact design

FlexArc® Lite cells have been designed not only to achieve the best price/performance ratio, but also to optimize the use of production space. There is even a choice of cell orientation in the right or left version.

grey tile with number_4
Fast Ramp-Up

The Lite cells arrive at the facility ready to weld. The easy-to-learn interface reduces both training and setup time. Work cells are pre-assembled on a common base for quick setup and relocation.

 

Your options

ABB FlexArc® Lite B
FlexArc® Lite B

Twin station solution where the robot works on one side and the operator loads and unloads on the other side. The up to 750 kg load positioner allows you to rotate the workpiece in two axes.

ABB FlexArc® Lite C
FlexArc® Lite C

Ideal for small-to medium-sized parts not requiring reorientation. The modular design, few and heavyduty moving parts as well as minimal maintenance demands make the C positioner service friendly.

ABB FlexArc® Lite R
FlexArc® Lite R

Universal working station suitable for wide range of arc welding operations. The positioner is designed to handle workpieces including fixture of a weight up to 1 000 kg. Dynamically adaptive software plus high-speed drives result in fast changeovers and high productivity.

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language