IRC5C Compact - Industrial Robot Controller

IRC5 header

 

Based on more than four decades of robotics experience, the IRC5 is the robotic industry’s benchmark in robot controller technology. In addition to ABB’s unique motion control it brings flexibility, safety, modularity, application interfaces, multi-robot control and PC tool support. The IRC5 comes in different variants to provide a cost-effective and optimized solutions for every need.

 

Features and benefits

  • Offers the capabilities of the powerful IRC5 controller in a compact format
  • Delivers space saving benefits and easy commissioning through one phase power input
  • External connectors for all signals and a built in expandable 16 in, 16 out I/O system.
- Fast and accurate
- Safe
- Compatible
- Programmable
- Reliable

 

More information

 

Loading documents

 

Select region / language