RobotStudio Machining PowerPac

RobotStudio Machining PowerPac

 

RobotStudio Machining PowerPac is an add-in to Robot Studio, which makes it possible to create complex paths in just seconds!

Increased engineering efficiency within machining applications. 
RobotStudio is the leading product for offline programming on the market. With its new programming methods, ABB is setting the standard for robot programming worldwide.

Creating complex paths in just seconds. 
The Machining PowerPac is the ideal tool for programming of applications such as machining, deburring, grinding, polishing and deflashing. It can also be used with other CAD/CAM-based applications.It provides several strategies to easily generate machining paths and curves on free surfaces to run the machining program, satisfying different path generation requirements. The integrated postprocessor generates accurate robot paths from the CAM software and utilizes the strength of being closely integrated into the robot controller.

 

Key features

grey tile with number_1
Reduce programming time
grey tile with number_2
Extended tool lifetime
grey tile with number_3
Improved path accuracy
grey tile with number_4
Improve product quality
grey-tile-with-number_5
Seamless integration with RobotWare and RobotStudio

 

More features

Path generation

  • Create/select free surface or edge to be machined
  • Set machining process parameters
  • Pre-defined path generation strategies and patterns
  • Flexible tool contact points
  • Set path and target parameters
  • Tool axis control and interpolation
  • Flexible transfer path strategies

CAM Converter

  • Convert CAM G-code to robot RAPID language
  • Support G-code ISO 6983, DIN 66025 and APT-CL


Path and target optimization and modification

  • Powerful and flexible path editor
  • Path analysis for collision, singularity etc.

Path simulation

  • Preview and collision check
  • Quick simulation
  • Precise Virtual Controller simulation

Program export as RAPID or RobotWare Machining Force Control
Calibration
Pre-defined and configurable machining templates
Check/heal CAD models

 

Related products

 

Loading documents
Select region / language