AppStudio™

Build your own robotic user interfaces and reduce configuration time

 

Build your own robotic user interfaces and reduce configuration time

AppStudio is the first intuitive, no-code software tool, with drag-and-drop functionality, designed to revolutionize robot integration. Available as a free download, AppStudio empowers users of all experience levels, from beginners to robotics experts, to quickly and easily create their own customizable robot user interfaces. In addition, the cloud-based, collaborative library allow user to share application templates reducing set up times by up to 80%.

 

Discover AppStudio - The Ultimate Developer Tool for Robotics

Watch Webinar Recording

 

Features

AppStudioDragandDropComponents
No-Code interface designer

Create custom user interfaces intuitively by dragging and dropping components into the main workspace. Configure the properties and assign the behavior according to your needs.

AppStudioScreensOnMultipleDevices2
Support for multiple screen sizes

Select the screen size you need to create user inter-faces for FlexPendant, smart phone, Tablets and PC.

translation appstudio
Translation

Translate the UI Elements in multiple languages. Easily show different languages in the preview. The screen will automatically change when the FlexPendant language will be changed.

AppStudioComponentCreator
Expert Coding

Add your custom java script functionality to the user interfaces.

AppStudioCloudLibrary (1)
Growing component library

Profit from a growing library of Drag-and-Drop Components or create your custom ones.

HelpingTools
Integrated learning and support

Get a full range of how to videos and e-learnings to support you on your journey

 

Key benefits

grey tile with number_1
Lower Barriers to Automation

Simplifies robot integration for both novices and experts.

grey tile with number_2
Quick Setup

Reduces Set-up times by up to 80% with customizable templates and a collaborative library.

grey tile with number_3
User-Friendly Interface

Intuitive drag-and-drop functionality for easy interface creation.

grey tile with number_4
Advanced Customization

Supports custom interface elements using a JavaScript-based component kit.

grey-tile-with-number_5
Seamless Integration

Compatible with all ABB robots on the OmniCore controller platform and integrates with ABB’s RobotStudio® programming tool.

 

E-learnings

 

How-to videos

 

Related offering

 

More information

 

Select region / language