Cobot Arc Welding Package

Complex welding at the touch of a button

Robotic welding is now within everyone’s reach with the revolutionary Cobot Arc Welding Package – an easy-to-use solution that empowers first-time robot users to create high-quality welding without the need for in-depth knowledge of robot programming.

Fitted on ABB’s award-winning GoFa™ Cobot, the Cobot Arc Welding Package is the first of its kind to enable users to program a robot without using a teach pendant. With the Easy Teach Device, users can automatically generate the programming code by simply guiding the robot’s arm along the welding path.

 

Key benefits

Weld Easy 
No code programming enables first-time robot users to weld without needing specific robotic skills

Weld Faster
Create welding sequences in less than 30 seconds, saving up to 70 percent of programming time with the auto-generated programming feature of the Easy Teach Device

Weld with Quality 
GoFa’s unmatched position accuracy and industrial-grade welding software ensure high-quality output, every time

Upskill your Workforce
Empower manual welders to easily automate simple weld jobs and focus on more value-added work

Simplify operations:
All major operations are achieved with the easy-to-use device on the robot arm, making it simple and intuitive to use.

Easy to buy
ABB is a single source for all major components incl. package, robot, gripper, and software, making it easy for anyone to buy and set up the device

 

What’s in the package?

Cobot Arc Welding Package  - Sleeve and open box
Cobot Arc Welding Package  - Easy Teach Device
The compact and lightweight Cobot Arc Welding Package contains all the components, including the Easy Teach Device,that are ready to be used to quickly set up the welding solution

 

More information

 

Related offerings

 

Discover more

 

Loading documents
Select region / language