We built your robots. Now let’s modernize them.

ABB Robotics Modernization Services

ABB extends the life, performance, and value of your aging robots by maintaining, upgrading, or buying them back. Backed by expert advice and an OEM guarantee.

Boost reliability 

Get a tune-up and see fewer disruptions 

Gain a competitive advantage

Increase throughput with modernized systems.

Skip the cost of buying new

Extend lifespan 3–4x with no CapEx strain.

Decrease environmental impact

Generate up to 75% less CO than a new robot.

Explore our modernization solutions

Maintenance
Upgrades
Sell Back
Expert Guidance

Keep your systems in like-new condition

Make sure your production is safe and efficient by modernizing critical components before failures occur.

Robot repair and
r
emanufacturing 
Restore and maintain the original system integrity.

Proactive lifecycle assessments 

Identify your equipment’s lifecycle stage (Active, Classic, Limited, or Obsolete) so you can plan ahead. 

Component-level updates 

Repair or replace faulty parts such as motors, gearboxes, wrists, and harnesses. 
Robot replacement with backward compatibility 
Replacements are provided with proper preparation, pre-programming, and program simulation. 

 

placeholder_background

Stay ahead with the latest technology

Secure lifetime serviceability. Extend your system’s capabilities by adding the latest tools, software, and performance enhancements.

Controller and software upgrades

Improve performance, enable new features, or meet new standards by updating control units and software stacks.

Functional add-ons

Add new modules, sensors, or safety equipment to support evolving production requirements.

Manipulator upgrades

Swap in higher-performance robot arms to boost speed, precision, or payload capacity without changing the full setup.

Customized modernization packages

Tailor upgrades to your specific goals, including energy efficiency, production capacity, or compliance needs.

placeholder_background

Sell back unneeded equipment

Recover value from idle or end-of-life assets by returning them to ABB for refurbishment, resale, or responsible recycling—up to 96% responsibly recycled, contributing to sustainability.

Robot buyback program

Return unneeded robots for credit, resale, or certified recycling through ABB's global refurbishment network.

Offload inventory

We’ll buy back entire fleets when production lines shut down or shift to new platforms.

placeholder_background

Not sure where to start? We can help.

ABB experts help you identify what to upgrade, replace, or refurbish. We’ll assess your systems, map lifecycle risks, and create a step-by-step modernization plan that fits your goals.

placeholder_background

See what happens when you upgrade

Mazda's Story
Gerresheimer's Story
Vitkovice Milmet S.A
Motorcycle manufacturer
mazda_logo

Mazda, which manufactures the CX-5 as well as the iconic MX-5 roadster in Hiroshima, reported a 17% reduction in paint usage due to the improved transfer efficiency of the RB1000i-S, equivalent to a saving of approximately 30,000 liters of paint annually.

“Our new RB1000i-S atomizers achieve up to 95-99% efficiency, while reducing paint usage and costs, volatile organic compounds (VOC), and energy consumption for waste fluid treatment in the paint booth, all supporting CO2 emission reduction.”

—  Joerg Reger, Managing Director of ABB Robotics’ Automotive Business Line
sm_logo_gerresheimer

“ABB’s support was simply top-notch. We were promptly informed of any changes in the project timeline and could reschedule our production. Moreover, ABB experts always act solution-oriented. For instance, when the handheld devices didn’t arrive on time, ABB provided us with replacement devices. Additionally, each robot cell's implementation was 50 percent faster than initially targeted. All in all, simply an excellent all-around service.”  

— Ilyas Durmaz, Project Manager, Gerresheimer AG, Germany 

sm_logo_vitkovice
“A remanufactured unit was delivered within a week. It works so efficiently that it is impossible to tell at first glance whether it was previously used or came directly from the robot factory.”

— Vitkovice Milmet S.A., Poland 
sm_motor
“We were able to carry out the disassembly, replacement, testing, assembly, and commissioning quickly and with minimal resource investment from the customer.”  

— David Winter, Service Project Manager at ABB Robotics Germany 

Motorcycle manufacturer 
Germany 

Modernization Services portfolio

Modernization Services
ABB’s modernization services extend robot life, improve performance, and enable seamless adaptation to meet evolving production demands.

 

Discover more

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language