OmniVance FlexLoader™

 

Key benefits

 

sitefinity-icon-indicate-390x100
Simplicity through automation

The FlexLoader machine tending cells are extremely user friendly and quick to program, even without specific robotics expertise. New workpieces can be introduced in minutes, making “Batch Size One” a reality.

sitefinity-icon-chart_increasing_390x100
60% Increase in machine utilization​

Robotic machine tending can prolong the production time with an extra unmanned shift with the possible to run multiple orders in one production run.

sitefinity-icon-grid-390x100
Prepared for 2D & 3D vision​

Prepared for 2D & 3D vision​: Select the perfect match for your workpieces. FlexLoader can easily be configured for either 2D-, or semi-oriented 3D bin-picking.

 

FlexLoader in action

 

FlexLoader FP & SC

 

More information

 

Discover more

 

Can't find what you are looking for?

Get in touch with us

 

Select region / language