OmniCore™ V250XT and V400XT controllers

 

The OmniCore V250XT and V400XT controllers help manufacturers stay one step ahead of changing market demands, enabling them to accelerate automation and providing the flexibility to meet changing demands, including productivity, energy efficiency, scalability, digitalization, and minimum downtime.

The OmniCore V250XT and V400XT controllers are versatile all-round controllers that deliver a range of benefits including best-in-class motion control, 20 percent energy savings, future-proofing through built-in digital connectivity, and scalable functions in the automotive, logistics, and general manufacturing applications.

Versatile controller for faster, scalable and more energy efficient manufacturing

OmniCore V250XT
OmniCore V400XT

OmniCore V250XT

  • V250XT is designed to power articulated robots such as IRB 6740 with a payload of up to 310kg
  • Support for up to 3 additional drive units (ADU)
  • Provides 15 liters of extra space for options
  • Width x Depth x Height: 650x480x960mm

OmniCore V400XT

  • V400XT is designed to power articulated robots such as IRB 8700 with a payload of up to 800kg
  • Support for up to 6 additional drive units (ADU)
  • Provides 50 liters of extra space for options
  • Width x Depth x Height: 650x480x1140mm

 

Key benefits

Key benefits - Productivity
Productivity

Combining our TrueMove and QuickMove, OmniCore controller offers best-in-class motion control, high speed, position repeatability, and path accuracy.

Key benefits - Digitalization
Digitalization

With built-in connectivity to ABB Ability™ digital platform and Connected Services, OmniCore controller offers actionable intelligence and predictive maintenance services. IoT Gateway enables seamless transmission of data and supports OPC UA and MQTT.

Key benefits - scalable
Scalable functions

Motion, safety, fieldbuses, applications, deployment, IoT gateway, safe scalable I/O, safe communication of signals, motor connection box

Key benefits - energy saving
Up to 20% energy saving

Featuring energy-saving power re-generation technology and brake energy recovery, the OmniCore controller consumes less power by up to 20 percent*.

Key benefits - SafeMove
SafeMove

Unleashes the full potential of true, safe collaboration between people and robots. SafeMove also enables building compact cells and factories, replacing rigid, costly steel fences with safe, digital supervision and real-time monitoring.

Key benefits - FlexPendant
FlexPendant

The hand-held tech pendant is hot-swappable, allowing the FlexPendant to be shared between multiple robots, accelerating robot deployment and minimizing costs.

Benefits of FlexPendant

FlexPendant
  • Larger 8” screen and intuitive multi-touch interface with access to swipe and scroll  
  • Faster time and touch response (capacitive instead of resistive touch)
  • Hot-swappable design allows FlexPendant to be shared by several robots to accelerate deployment 

Applications

Ideal for a wide range of high-precision applications, including material handling, machine tending, picking & packaging, palletizing, arc welding, spot welding,  laser welding , dispensing, cutting,  and assembly.  

 

More information

 

 

Discover more

 

Loading documents

 

Select region / language