IRP A

IRP A Header

 

The ABB positioners are optimized to be used for manipulating of work pieces in arc welding, thermal cutting and other applications. All axes can be fully coordinated with the robot when programming as well as during operation.

 

Key features

This positioner is for workpieces that have to be rotated around two axes to reach the optimal process position. It is suitable for applications requiring one or two stations. The IRP A, which comes in three variants, is designed to handle workpieces including fixture of a weight up to 750 kg. The modular design, few and heavy-duty moving parts as well as minimal maintenance demands make the positioner service friendly. Dynamically adaptive software plus high-speed drives result in fast changeovers and high productivity.

General positioner features
All ABB positioners offer users a complete and efficient solution. They are of a robust design to ensure excellent stability and are well protected for operation in harsh production environments.

The positioners are easy to use with clear, simple instructions for programming. The control equipment is located in the robot controller and uses the same drive system and software as the robots.

All positioners can be connected to OmniCore V250XT or V400XT controllers equipped with additional drive units. 

ABB’s positioners are designed to be highly functional yet compact to make maximum use of available floor space. Standardized dimensions for all rotating plates greatly simplify the exchange of fixtures.

Dynamic modelling allows rapid acceleration, fast movements and re-orientation so that cycle times are kept to a minimum. The dynamic model automatically compensates for the effects of gravity, inertia and friction to provide fast and accurate movements (QuickMove™) following of the programmed path (TrueMove™).

The Load ID-function is used to calculate the center of gravity and the inertia of the workpiece and of the fixture. To meet requirements from our users the positioners can be supplied, or retrofitted, with a comprehensive range of pneumatic swivels (1 and 2 channels) and slip-rings (10 power signals and ProfiBus). ABB positioner systems can be supplied with all necessary safety equipment. 

Product name
IRBP A (powered by IRC5) | IRP A (powered by OmniCore)

Looking for IRBP (powered by IRC5) CAD models or manuals? Click here.

 

More information

 

Loading documents

 

Select region / language