V250XT
V400XT
Robots achieve class-leading motion control with path accuracies down to 0.6 mm, even with multiple robots running at highest speeds of up to 1600mm/s
OmniCore™ powers the widest range of robots and manipulators on the market with the biggest range of five controllers that runs on the same platform
Featuring built-in power back into the grid and re-generation technology to achieve up to 20% energy savings compared to its predecessor
All major communication protocols integrated in one controller platform, accelerating commissioning time from weeks to days. Leading number of pre-engineered application software tools and over 1000 features
Built-in cyber security and traceability features allow businesses to increase quality and productivity by reducing downtimes
OmniCore™ complies with future safety standards and includes up to 100 different safety configurations to meet the needs of different use cases
Designed for easy integration of market-leading computing power, enabling AI, Cloud, and advanced vision systems
Discover the cutting-edge features and benefits of ABB Robotics' OmniCore, the intelligent automation platform designed to empower businesses across industries.