Rugged panels for mining

Panel 800 series, new rugged touch panels – proven to the extremes

Flexible software and rock solid hardware always running smoothly. Whether they’re hit by wind, snow and rain, working on heavy duty motors, in a deep mine or in a steamy offshore engine room, you’ll never have to sweat on your hardware letting you down.

Designed to perform in challenging and harsh environments. The powder coated gray aluminum panels include 7" (PP880R) and 15.4" (PP885R, PP886H) panels fully certified for hazard¬ous environments by major classification societies. With dimmable backlight to suit varied ambient light conditions, high brightness for outdoor use in bright sunlight, works in a wide temperature range from the equator to the North Pole. 

High vibration tolerance to withstand mechanical vibration of machine on which it is mounted. Also certified for use in haz¬ardous areas with flammable, poisonous and corrosive fumes and gases. (Ul/cUL 12.12.01 (UL1604 replacement) Class I Div 2, ATEX (Zone 2), IECEx Ex nA IIC Gc, IEC 60079-0 and
IEC 60079-15) Communication drivers for a large number of controllers and automation equipment are available as well.

The Panel 800 version 6 works primarily in an object-oriented way, making it easy to understand and use. Configuration is carried out on a PC using the Panel Builder configuration tool. The project can then be transferred and stored in the operator panel itself. Our panels enables users to get access to an HMI wherever needed and ready to provide you with the information you need, when you need it.

 

Are you looking for support or purchase information?

News and highlights

Downloads and multimedia

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links