OmniCore™ C30 and C90XT controllers

 

Compact controller for faster, scalable and high productive manufacturing

OmniCore C30

Compact and powerful for use in the Food & Beverage, Electronics, and general industries.C30 is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.

  • Extensive integration possibilities
  • Desktop version for elegant cable.management for easy integration.
  • Rack mounting kit for installation in standard19” cabinets.
  • Mounting kit to install horizontally without compromising cooling featuring hanging brackets at the rear.

OmniCore C90XT

Rugged for harsh environment, yet compact and powerful for use in the Food & Beverage, Electronics, and general industries. C90XT is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.

  • Ruggedized IP54 enclosure for harsh environments.
  • Small and powerful for maximum flexibility.
  • Including space for built-in process integration.
  • Optional extension box for process equipment.

 

Key benefits and features

Highest productivity and quality

Robots achieve class-leading motion control with path accuracies down to 0.6 mm, even with multiple robots running at highest speeds of up to 1600mm/s

Unmatched scalability

OmniCore™ powers the widest range of robots and manipulators on the market with the biggest range of five controllers that runs on the same platform

Cyber security and full traceability

Built-in cyber security and traceability features allow businesses to increase quality and productivity by reducing downtimes

Future proof

Designed for easy integration of market-leading computing power, enabling AI, Cloud, and advanced vision systems

 

Benefits of FlexPendant

  • Develop personalized operator interfaces for the FlexPendant
  • Create tailored solutions for customized function packages
  • Design your own icon on the FlexPendant
  • Access key features using the multi-touch display
  • Unplug during operation and share among several robots (Hot swappable)

Applications

Ideal for a wide range of high-precision applications, including material handling, machine tending, picking and packaging, arc welding, cutting and assembly.  

 

CAD models

 

More information

 

Loading documents