Select Language
  • English
  • Deutsch
  • 中文
  • español
  • Nederlands

Visual SLAM and new AMR Studio® now available for AMR P603

 

Visual SLAM is a navigation technology that combines AI and 3D vision using off-the-shelf cameras. It allows AMRs to make intelligent decisions based on their surroundings and provides higher accuracy and robustness even in challenging environments.

Together with this technology, the new AMR Studio® software enables faster commissioning and ensures superior performance in dynamic and unstructured installations.

 

 

Key features

Visual SLAM key feature Robustness ABB AMR
Robustness

Good performance without a secondary navigation system. Robust against perturbations, including slippage, changing lighting conditions or partial camera occlusion.

Accuracy_VSLAM
Accuracy

Up to +/- 5 mm positioning accuracy*

* Value depends on the AMR model and the quality of the surrounding environment.

AI enabled navigation AMR
AI-enabled

The system differentiates between fixed navigation references that should be added to the map and objects such as people or vehicles that move or change position.

Fast commissioning VSLAM AMR
Fast commissioning

Visual SLAM and AMR Studio reduce commissioning time up to 20%. These technologies provide a reliable mapping image driven by the software without the need to make changes to the infrastructure.

Visual SLAM flexibility key feature ABB AMR
Flexibility

Modifications to the route can easily be made thanks to the ease of use of the new software. Changes in the environment are automatically updated on the fleet map, ensuring the performance of the AMRs.

Increased efficiency_VSLAM
Increased efficiency

Real-time visualization and monitoring of the AMR fleet to optimize its performance.

 

 

Benefits in numbers

20-percent
Up to 20% faster commissioning
20-percent
VSLAM makes AMRs 20% faster than 2D SLAM
5mm white
Up to +/- 5 mm positioning accuracy*

*Value depends on the AMR model and the quality of the surrounding environment.

 

Why Visual SLAM

Visual SLAM is the technology enabler to expand natural navigation solutions to large AMR fleets and productive processes. This technology is the most reliable and does not require physical references.

VSLAM allows AMRs to operate in dynamic environments and large and crowded spaces. Thanks to its easy and fast commissioning and programming, VSLAM provides greater flexibility for customers and integrators.

Visual SLAM table_EN

 

 

AMR Studio® suite and Visual SLAM: the perfect match

The new range of AMRs equipped with Visual SLAM navigation is also equipped with a new portfolio of software solutions that make mapping, commissioning and diagnostics processes easier and quicker.
AMR Studio
AMR Studio Fleet Manager
layout_designer_vslam

AMR Studio®

A simple and intuitive way to set up an entire AMR fleet end-to-end.

Set up your AMR fleet in 3 steps:

  1. Map the environment: Record the environment through which the AMR will move and save the points you are interested in to save time.
  2. Define the path and mission: Define the paths the AMR will move along and program the mission logic following the steps provided by the software
  3. Share the project: Send the project file to the entire fleet and get the AMR fleet up and running with a single click.

AMR Studio® Fleet Manager

An intelligent and efficient service-based fleet management system to have full control of what is happening on the shop floor.

Easy control of your AMR Fleet:

  • Monitor the AMR fleet: Get full control of your fleet by tracking real-time data: AMR position, AMR battery level, mission progress etc.
  • Diagnose errors: Easily identify errors with a visual alert and get fast troubleshooting.
  • Measure: Elevate your system and take data-based decisions by checking historical fleet performance records.
amr_monitoring_vslam

The power of Visual SLAM

Discover the benefits of the latest generation of AMRs: AMR P603, AMR P604 and AMR T702, equipped with advanced Visual SLAM navigation and AMR Studio® software. Designed for accuracy, flexibility and real-time adaptability, this new range of mobile robots redefines efficiency in dynamic environments.

 

Download our eBook

Cover eBook Visual SLAM ABB Robotics

 AMRs equipped with Visual SLAM and AMR Studio® are the ultimate combination of AI, 3D vision technology, and a compact and collaborative design that delivers maximum flexibility and productivity.

Download our eBook and discover all the benefits of these solutions.


 

Datasheets

 

More information

 

Discover more

Do you want to learn more?

 

 

Select region / language