RobotWare Machining Force Control

RobotWare Machining FC

 

For high quality surface finishing and cast cleaning

At the heart of RobotWare Machining FC are two advanced software features. The first, FC Pressure, lets robots grind, polish or buff castings while maintaining a constant pressure between the tool and the work piece. The second software feature, FC SpeedChange, enables a robot to deburr or deflash partline and surfaces of castings at a controlled speed, slowing down when encountering excessive burr.

Position control, the conventional approach used to clean castings, involves complex and time-consuming programming as the robot path needs to be as exact as possible. The expectation is that the grinding or polishing will then give consistent results. But in reality castings are all individual, with different tolerances, and this generates inconsistent process results. 

Key features

grey tile with number_1
Improved process results / product quality
grey tile with number_2
Reduced programming time
grey tile with number_3
Shorter cycle time
grey tile with number_4
Longer tool life

 

Related products

 

Loading documents
Select region / language