OmniCore™ V250XT控制器

 

Versatile controller for faster, scalable and more energy efficient manufacturing

The V250XT helps manufacturers stay one step ahead of changing market demands, enabling them to accelerate automation and providing the flexibility to meet changing demands, including productivity, energy efficiency, scalability, digitalization, and minimum downtime.

With the same, full, motion control performance as all OmniCore controllers including built in I/O, the V250XT is designed to power articulated robots with a payload up to 300kg such as IRB 6700. V250XT controller makes our robots even stronger and more powerful.

OmniCore V250XT is a versatile all-round controller that delivers a range of benefits including best-in-class motion control, 20 percent energy saving, and future-proofing through built-in digital connectivity and 1000+ scalable functions in the automotive, logistics, and general manufacturing.

The V in V250XT stands for “Versatile”, that supports a wide range of robots and applications. The V250XT OmniCore controller was developed to support the growing demand for automation across multiple industries. V250XT is ideal for use in material handling, machine tending, and assembly applications.

The OmniCore controller journey continues, and we will keep expanding the OmniCore controller family and looking for ways to use the capabilities they deliver to make our robots even stronger and more powerful.

More robots and applications on V250XT will follow, as we further roll out the OmniCore controller family across our robot portfolio.

 

Key benefits

Productivity

Combining our TrueMove and QuickMove, OmniCore controller offers best-in-class motion control, high speed, position repeatability, and path accuracy.

Digitalization

With built-in connectivity to ABB Ability™ digital platform and Connected Services, OmniCore controller offers actionable intelligence and predictive maintenance services. IoT Gateway enables seamless transmission of data and supports OPC UA and MQTT.

1000+ scalable functions

RobotWare, SafeMove, TrueMove, QuickMove, Externally Guided Motion, stop position simulation, IoT gateway, and vision.

Up to 20% energy saving

Featuring energy-saving power re-generation technology and brake energy recovery, the OmniCore controller consumes less power by up to 20 percent*.

SafeMove

Unleashes the full potential of true, safe collaboration between people and robots. SafeMove also enables building compact cells and factories, replacing rigid, costly steel fences with safe, digital supervision and real-time monitoring.

FlexPendant

The hand-held tech pendant is hot-swappable, allowing the FlexPendant to be shared between multiple robots, accelerating robot deployment and minimizing costs.

Benefits of FlexPendant

  • Larger 8” screen and intuitive multi-touch interface with access to swipe and scroll  
  • Faster time and touch response (capacitive instead of resistive touch)
  • Hot-swappable design allows FlexPendant to be shared by several robots to accelerate deployment 

 

More information

 

Discover robots powered by OmniCore V250XT

 

Discover more

 

Loading documents