AI810
|
|
8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 0(2)-10 V, 12 bits
|
AI815
|
|
8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, HART interface,
transmitter power supply
|
AI820
|
|
4 ch., 1 group of 4 ch., bipolar differential, ±0(1)-5 V, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign
|
AI825
|
|
4 ch., separate returns, isolated bipolar, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign
|
AI830A
|
|
8 ch., 1 group of 8 ch., Pt100, Ni100, Ni120, Cu10, resistor 0-400 Ohms, 14 bits, 3-wire
|
AI835A
|
|
8 ch., (7+ ref. junction), 1 group of 8 ch., TC types B, C, D, E, J, K, L, N, R, S, T, U, -30…75 mV, 15 bits
|
AI843
|
|
8 ch. + ref. junction, 1 group of 8 ch., TC types: B, C, E, J, K, L, N, R, S, T, U, -30…75 mV, 16 bits, extended diagnostics
|
AI845
|
|
8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, extended diagnostics,
HART interface, transmitter power supply
|
AI890 |
|
8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 12 bits, transmitter power supply |
AI893 |
|
8 ch. (7 + ref. junction), 1 group of 8 ch., TC types B, C, E, J, K, L, N, R, S, T, U, ‑10…80 mV. RTD: Pt50-1000, Ni100-500, Cu10-100, resistor 0-4000 Ohms, 3-wire. 15 bits + sign
|
AI895 |
|
8 ch., 1 group of 8 ch., single ended with common return, 4-20 mA, 12 bits, HART interface, transmitter power supply |