Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PSE softstarter 

The efficient range

Our PSE range is the perfect compromise between size and functionality. With torque control, it is the perfect option for smaller sized pump applications.

Main benefits

  • Keep your motor safe with built-in motor protections
  • Fast and easy set-up with illuminated, language-neutral display
  • Eliminate water hammering with torque control
  • Reduce energy losses with built-in bypass.

Main features

  • Rated operational current: 18 to 370 A
  • Operational voltage: 208–600 V AC
  • Control supply voltage: 100–250 V AC.

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents
Explore PSE (3D view)
Loading documents
Click the product and drag the mouse to rotate it.
PSE rotation
PSE rotation
PSE rotation

    Contact information

    What would you like to do?

    Submit your inquiry

    Please select country from the list below
    Country
    widgets-contact-location
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
    widgets-contact-location
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
    widgets-contact-location