The UviTec High Nitrite bypass sensor provides affordable real-time measurement of high concentrations of nitrite (NO2) in water or wastewater. The sensor provides superior measurement performance across multiple wavelengths of light using UV LEDs. Designed to meet the needs of many monitoring applications, it offers multiple flow cell designs and sensor path length selections to meet the desired measurement range.
Features & Benefits
The UviTec High Nitrite bypass sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.
Multiple sensors can be added to UviTec controllers to expand water quality monitoring capabilities.
Simple to install, easy to operate, no reagents and no waiting for lab results.
General Specifications:
* Technical Specifications are subject to change without notice.
* Water temperature range based on material compatibility only. Contact ABB to verify application.
Sie haben Interesse an einem Produkt oder eine Frage?
Schnell und einfach mit ABB-Partnern in Kontakt treten