WinIO 1000是新一代高性能、高集成的智能型I/O产品。IO分站从通信模块与控制器的DP主站模块可通过冗余或非冗余的PROFIBUS-DP总线进行数据通信。I/O站内的I/O模块通过IO背板内部集成的CAN总线与DP从模块实现数据通信。
WinIO 1000丰富的模块类型和多种组合应用能最大程度地覆盖了工业现场需求。WinIO 1000高度模块化,具有极大的灵活性,其安装与布线方式简单快捷。
I/O模块的2CM宽度使得1个WinIO1000分站最大装载2块CI1020模块(通信从模块,支持单卡或冗余配置)和20个I/O模块(支持冗余、非冗余和混合配置)