Gas-insulated ring main unit SafePlus XT

SafePlus XT 12kV 630A resize

Medium voltage (MV) SF6-insulated ring main unit for secondary distribution up to 12 kV, 630A

SafePlus XT is a metal enclosed compact switchgear system for distribution applications up to 12 kV. The switchgear has a unique flexibility due to its extendibility and the possible combination of fully modular and semi-modular configurations. SafePlus XT is from the same product family as SafeRing XT and has identical user interface.

SafePlus XT is a completely sealed system with a stainless steel tank containing all live parts and switching functions. A sealed steel tank with constant atmospheric conditions ensures a high level of reliability as well as personnel safety and a virtually maintenance-free system. 

 

Product scope

  • 12 kV, 630A  

 

Key benefits

  • Completely sealed system
  • Safe and reliable operation
  • Smart grid enabled
  • High flexibility, selection of compact, semi-modular or fully modular switchgear
  • Compact design with small footprint and low physical weight

Key features

  • Minimal maintenance
  • No live parts exposed
  • One full range up to 12kV
  • Module width: 325mm for 12kV
  • Integrated low-voltage compartment
  • Metal enclosed switchgear & controlgear design with IP54 protection
  • IAC AFLR tested
  • Optional integrated remote control and monitoring unit
  • Optional monitoring & diagnostics
 

 

Select region / language