PowerValue IN – Single Phase UPS

UPS Image

ABB’s PowerValue IN is a family of double-conversion online UPS that guarantees up to 40 kVA of clean, reliable power for your critical single-phase applications. As well as maintaining power to your servers, point-of-sale terminals, workstation clusters, routers, switches, hubs and sensitive electronic equipment, the PowerValue IN also conditions incoming power to eliminate spikes, swells, sags, noise and harmonics.

Featuring voltage and frequency independent (VFI) topology, PowerValue IN saves costs by minimizing energy losses with its market leading double conversion efficiency of up to 95 percent (up to 98% in ECO mode). Simple to install or maintain, inexpensive to run and with the most compact online UPS footprint available on the market, the PowerValue IN provides stable, regulated, transient-free, pure sine wave AC power with extremely tight output voltage regulation. All units can be fitted with up to four external battery modules (EBMs) to extend runtime to well over two hours. 

Available models:

  • PowerValue 11T IN - Tower model                                                                                                    Available in 1, 2, 3, 6, 10 kVA (standard and extended runtime)
  • PowerValue 11RT G2 IN - Rack tower model                                                                                          Available in 1, 2, 3, 6, 10 kVA (standard and extended runtime)

PowerValue 11T IN

  • 1 - 10 kVA
  • Classification IEC/EN 62040-3 VFI-SS-111
  • Working mode On-line double conversion
  • Output power factor 0.9
  • Efficiency double conversion up to 88% (1 kVA), 88% (2 kVA), 90% (3 kVA), 93% (6-10 kVA)
  • Efficiency in ECO-MODE (only for 1 - 3kVA) up to 95%
  • Input current distortion THDi <12% (1-3 kVA), < 5% (6-10 kVA)
  • Input power factor (PF) 0.95 (1-3 kVA), 0.99 (6-10 kVA)
  • Communication cards SNMP / ModBus / AS400 relay card

 

PowerValue 11 RT G2 IN

  • 1 - 10 kVA
  • Classification IEC/EN 62040-3 VFI-SS-111
  • Working mode On-line double conversion
  • Module power rating 1-10kVA
  • Paralleling Up to 4 units (only 6-10 kVA)
  • Output power factor 1.0
  • Efficiency double conversion up to 91% (1-3 kVA), 94% (6-10 kVA)
  • Efficiency in ECO-MODE up to 98%
  • Input current distortion THDi <5%
  • Communication cards SNMP / ModBus / AS400 relay card
  • Mechanical configuration Rack-Tower with rotatable display

 

Select region / language