<2025年の実績>
ABBテクニカルセンターの温室効果ガス排出量 ⊿80.2%(2013年比)
・ABBテクニカルセンターの電気使用量 ⊿11.6%(2013年比)
・ABBテクニカルセンターのガス使用量 ⊿5.0%(2013年比)
要因:環境対策に取り組んだ結果、温室効果ガス排出量を80.2%削減(2013年比)することができました。
電気使用量は在宅勤務の促進や節電活動の効果により2013年比で11.6%の削減に成功しました。
<2025 results>
Greenhouse Gas Emissions at ABB Technical Center: -80.2% (vs. 2013)
Electricity Consumption at ABB Technical Center: -11.6% (vs. 2013)
Gas Consumption at ABB Technical Center: -5.0% (vs. 2013)
Reason:
As a result of our environmental initiatives, ABB Technical Center succeeded in reducing greenhouse gas emissions by 80.2% compared with 2013.
Electricity consumption was also reduced by 11.6% compared with 2013 through the promotion of remote work and energy-saving activities.