AF 3-pole contactors

Secure uptime and optimize stocks with AF latest technology up to 2850 A

Featuring AF technology as standard, AF contactors establish the industry benchmark. The integrated electronically controlled coil offers multiple benefits over conventional alternatives, and together with ABB's wide product offering, an optimal configuration, every time.

Main benefits

  • Optimize logistics  and cut administration costs with fewer product variants to handle
  • Access global support and use the same products in all parts of the world: the 100 … 250 V AC/DC coil covers all standard network voltages
  • Push-in Spring terminals offer only one push  for extremely fast wiring: faster than ever installation, easier than ever wiring, reliable as ever connections
  • A reduction of the coil's energy consumption by 80% lets you save energy
  • Secure your uptime by letting the AF technology overbridge voltage drops and sags.

Main features

  • Up to 1150 hp - 600 V and 2850 A - general use
  • Only 4 coils cover 24 V - 500 V AC and 20 V - 500 V DC
  • Dedicated 24 V DC coil for direct control by PLC-output > 250 mA, low holding consumption up to 1.7 W.
  • Screw, Push-in Spring and ring tongue connection types
  • Built-in surge suppression
  • Connection sets and interlock unit for reversing and star-delta starter for an easy, fast and secure assembly of starters
  • Mirror and mechanically linked contacts.

Are you looking for support or purchase information?

Contact us Go back to Motor Protection and Control Canada
ecolabel_500x500px-min_250x 

Part of the ABB EcoSolutionsTM portfolio

The ABB EcoSolutions™ program provides full transparency to environmental impacts across the entire product lifecycle. Products within the portfolio comply with a set of key performance indicators defined in ABB’s circularity framework and carry an external, third-party verified environmental product declaration (ISO 14025). Click HERE to know more about ABB EcoSolutions.

Please ask your ABB contact to provide the correct environmental information for your specific product.

Highlights

Products and documents

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language