4-pole B mini contactors


Compact and powerful

Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers a high flexibility in a wide-range of applications.

Main benefits

  • Flattest mini contactor on the market
  • No noise in operation thanks to the hum free coil
  • Energy and cost saving
  • Flexible use in any position.

Main features

  • Up to 16 A, 600 V general use
  • 3 connection types available: screw, soldering pins & flat pins
  • Special version with 1.4 W coil consumption for direct connection to PLC 
  • Integrated protective circuit with diodes and an additional surge suppressor.
Mini-contactors-presentation

Are you looking for support or purchase information?

Contact us Go back to Motor Protection and Control Canada

Highlights

Products and documents

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language