Contactors for DC switching

For a compact and efficient way of DC switching

GF, GAF and GA contactors are specifically designed for switching DC circuits up to 1500 V. Thanks to the efficient breaking of DC circuits, the product range is one of the most compact on the market for applications such as PV Solar, EV charging, UPS and Energy storage systems. ABBs standard AF contactor range can also be used for switching DC from 850 V DC and below. 

Product benefits

  • Compact and modern design
  • IEC and UL approved
  • Access global support and use the same products in all parts of the world
  • Reliable in all networks.

Product features

  • Up to 1050 A, 1500 V DC-PV3 for PV solar power application.
  • Up to 2050 A, 1000 V DC-1
  • GF and GAF are based on the well proven AF technology
  • Wide control voltage range (e.g. 100-250 V AC/DC)
  • PLC interface, 24 V DC - 100 mA
  • Built-in surge suppression.
     
1SFC101388V0001

Are you looking for support or purchase information?

Contact us Go back to Motor Protection and Control Canada

Highlights

Products and documents

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language