Experience reliable and easy to install motor starting
DRAF is an enclosed direct-on-line starter embedding AF technology. It is used for motor starting up to 7, 5 kW and 15 hp and complies with both IEC and UL/CSA standards. TF42 thermal overload relays for motor protection should be selected separately according to motor's nominal current.
Main benefits
-
Complying with IEC and UL/CSA standard ensuring global availability
-
Improve installation efficiency with prewired control circuit and an easy to follow wiring instructions
-
Reliable in harsh conditions thanks to a robust enclosure
-
AF contactor manage voltage fluctuation, chattering free and secure your uptime.
Main features
-
From 4 to 7,5 kW, 400 V AC-3 and 15 hp, 600 V, with AF contactor inside
-
IP66 and type 4X enclosure, double electrical insulation
-
High number of electrical and mechanical operations
-
Thermal overload protection with TF42
-
Metric or imperial cable entries