LineStrong

Pull wire emergency stop switches

LineStrong Emergency stops are pull wire emergency stop switches designed to be mounted on machines and sections of conveyors which cannot be protected by guards. In contrast to traditional mushroom head type Emergency stops, LineStrong can initiate the emergency command from any point along the installed wire length, and thereby provide robust emergency stop protection for exposed conveyors and machines.

Main benefits

  • High level of safety
  • Up to 200m wire with one switch
  • Reliable mechanical connection
  • Robust construction

Main features

  • Stainless steel models
  • Switching in 2 directions
  • Models with integrated e-stop button
LineStrong serie_sitefinity_32

Please note that our product offerings may vary for Canada

For specific inquiries:

Contact EP Support

For more information:

Contact us Go back to Safety Products Canada

Product browser
Documents
Models of LineStrong
CAD drawings
Pluto block selection guide
2D/3D Data
Loading documents

LineStrong is available in different models:

  • LineStrong1

    A compact, small and robust switch that can handle wires up to 30 meters on a single switch.LineStrong1_content LineStrong1 is made in rugged die cast housing.


 

  • LineStrong2

    A robust switch that can handle wires up to 60 meters on a single switch. Depending on the LineStrong2_content environment where the switch will be used, different materials can be chosen.

 

  • LineStrong3

    A robust switch that can handle long wires, up to 200 meters on a single switch. Depending on the environment where the switch will be used, different materials can be chosen. LineStrong3 is available in models with the wire entry from the left side, from the right side or from both sides of theLineStrong3D_content switch. 

CAD drawings for all Safety Products are available here.
For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language