Remote monitoring and control

Remote monitoring allows the connection to a remote Pluto system via the Internet and a gateway, using Pluto Manager for the monitoring. This function can be used for:

  • Support of local maintenance personnel during troubleshooting
  • Regular monitoring of the status of the machine or process
  • Follow-up of operational data like number of cycles/day or runtime.

It is possible to download a Pluto project remotely to a Pluto application via our Ethernet gateways. It requires eyes-on-site confirmation by a technician operating a button on the gateway.

Are you looking for support or purchase information?

Contact us Go back to Safety Products Canada

Related products

Select region / language