SCHUKO® USB socket outlet

A fixed location for charging

sd-usb

Now the suitable smartphones, tablets, cameras or MP3 players can be charged everywhere in the house at a fixed location: at the new SCHUKO® USB socket outlets. The search for USB charging stations each with their own power adapters and electric cables is now a thing of the past. And the plug-in location of the socket outlet is retained during the exchange. Charging is therefore made even more comfortable.

The combination of proven SCHUKO® socket outlet with earth contact and modern USB power adapter also ensures a uniform design. It is available in all modern colours for numerous Busch-Jaeger switch ranges – such as carat®, pure stainless steel, solo®, Busch-axcent®, alpha, future® linear, Reflex SI/SI Linear.

The integrated shutter of the SCHUKO® USB socket outlet with earth contact provides increased protection. The socket outlet is also energy-saving. In standby mode – when no device is being charged - the power consumption is less than 0.1 watt. It costs around 20 cents per year.

Who enters the socket outlet first? Both!

pl-sd-usb-02


Main benefits
  • The integrated shutter of the SCHUKO® USB socket outlet with earth contact provides increased protection
  • The socket outlet is also energy-saving
  • In standby mode – when no device is being charged - the power consumption is less than 0.1 watt

Main features

  • Charging current up to 700 mA
  • Electronic short-circuit and overload protection
  • VDE certification

Highlights

Select region / language