Medium voltage (MV) SF6-insulated ring main unit for secondary distribution up to 12 kV, 630A
SafePlus XT is a metal enclosed compact switchgear system for distribution applications up to 12 kV. The switchgear has a unique flexibility due to its extendibility and the possible combination of fully modular and semi-modular configurations. SafePlus XT is from the same product family as SafeRing XT and has identical user interface.
SafePlus XT is a completely sealed system with a stainless steel tank containing all live parts and switching functions. A sealed steel tank with constant atmospheric conditions ensures a high level of reliability as well as personnel safety and a virtually maintenance-free system.
Product scope
Key benefits
- Completely sealed system
- Safe and reliable operation
- Smart grid enabled
- High flexibility, selection of compact, semi-modular or fully modular switchgear
- Compact design with small footprint and low physical weight
Key features
- Minimal maintenance
- No live parts exposed
- One full range up to 12kV
- Module width: 325mm for 12kV
- Integrated low-voltage compartment
- Metal enclosed switchgear & controlgear design with IP54 protection
- IAC AFLR tested
- Optional integrated remote control and monitoring unit
- Optional monitoring & diagnostics