Portfolio převodníků relativního tlaku ABB nabízí široký výběr komunikačních možností. Další předností našich senzorů je mimo jiné i přesnost měření až 0,025 %.
Compact, reliable, essential gauge pressure transmitter suitable for liquid, gas or steam applications.
New gauge pressure transmitter, designed to fit sanitary, food & beverage processes.
New gauge pressure transmitter featuring the S26 remote seal family as accessories.
New gauge pressure transmitter, designed to fit pulp & paper processes.
Gauge pressure transmitter with remote seals for liquid, gas or steam pressure as well as liquid level in open tanks.Accuracy: ± 0.04 %.
Gauge pressure transmitter for liquid, gas or steam pressure as well as liquid level in an open tank.Accuracy: ± 0.04 %(optional ± 0.025 %).
High overload gauge pressure transmitter with remote seal for liquid, gas or steam flow as well as level, pressure and density.Accuracy: from ± 0.06 %.It features WirelessHART communication protocol.
High overload gauge pressure transmitter with a maximum working pressure up to 105 MPa, 15225 psi for liquid, gas or steam pressure in a pipe or on an open tank.Accuracy: from ± 0.06 %.It features WirelessHART communication protocol.
Gauge pressure transmitter, compact class.Accuracy: ± 0.1 %.
Gauge pressure transmitter with remote diaphragm seal, compact class. Accuracy: ± 0.1 %.
Gauge pressure transmitter with flush diaphragm remote seal, compact class.Accuracy: ± 0.1 %.
Gauge pressure transmitter with hygienic connections, compact class.Accuracy: ± 0.1 %.
Gauge pressure transmitter, process connection front bonded diaphragm, compact class.Accuracy: ± 0.1 %.