HiPerGuard

ABB's industry-first medium voltage Uninterruptible Power Supply (UPS) that provides a continuous and reliable power supply of up to 24 kV for mission critical facilities. This reliable supply of power is used to protect loads, whilst reducing downtime.

To ensure critical facilities are highly efficient, reliable and secure, it is paramount that end-users collaborate with the right technology partners. HiPerGuard is designed with long term system availability in mind and only requires intrusive maintenance in ten-year intervals, delivering time and cost savings for maintenance teams.

HiPerGuard delivers the highest levels of efficiency available on the market, at 98 percent – translating to a potential carbon emission reduction of 1,360 tonnes over a 15-year lifespan. 

Medium voltage

The transition from low voltage (LV) to medium voltage (MV) level is a natural progression of power protection for large critical power facilities. The approach offers two main benefits. It increases reliability and reduces costs of the critical power facility build and operation.

Increased reliability is derived from the MV design approach with larger protected load blocks, lower switchgear count and the operating culture of medium voltage systems.

Installing the power protection at the MV level provides the most energy efficient configuration as the lower currents at this voltage result in smaller cables and lower losses. 

Impedance (Z) Isolated Static Converter ZISC

ABB’s ZISC is a high performance, high efficiency power conditioning and uninterruptible power supply architecture. It provides protection from a broad spectrum of utility voltage events and supplies continuous clean power.

ZISC architecture is based on an isolating line reactor coupled with the high performance ABB power converters. This simple approach, backed up with advanced control, provides unmatched reliability and performance, with class leading efficiency.

Decoupled from the utility via the isolating line reactor, the power converters continuously condition and filter utility disturbances, voltage imbalance, without cycling the energy storage. Load related events, such as downstream faults and other dynamic reactive current demands, are managed with ZISCs high overload capability.

The isolating line reactor and the coupling transformer are applied at medium voltage, whereas the power converters and energy storage are at low voltage, thus simplifying maintenance.

Combined with a wide range of the modern energy storage ABB’s ZISC provides autonomies from few seconds to many minutes.

Are you looking for support or purchase information?

Contact us Go back to Critical Power Canada
ecolabel_500x500px-min_250x

Part of ABB EcoSolutions™ portfolio

The ABB EcoSolutions™ program provides full transparency to environmental impacts across the entire product lifecycle. Products within the portfolio comply with a set of key performance indicators defined in ABB’s circularity framework and carry an external, third-party verified environmental product declaration (ISO 14025).. Click HERE to know more about ABB EcoSolutions.

Please ask your ABB contact to provide the correct environmental information for your specific product.

Discover more

Loading documents

Other critical power solutions offered

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language