|
System power range
|
1 kVA – 10 kVA
|
|
UPS output rated PF
|
0.8 (1-3kVA), 0.9 (6-10 kVA)
|
|
Max. no of parallel frames
|
Up to 4 units
|
|
Wiring
|
1ph + N + PE
|
|
UPS type
|
Stanalone tower
|
|
Topology
|
True online double conversion
|
|
Nominal input voltage
|
200, 208, 220, 230, 240 VAC
|
|
Voltage range
|
176 - 276 VAC (load dependent)
|
|
Frequency range
|
45 - 55 Hz for 50 Hz systems
55 - 66 Hz for 60 Hz systems
|
|
Current THD at 100% load
|
≤5%
|
|
Power Factor at 100% load
|
≥0.99
|
|
Rated output voltage
|
208, 220, 230, 240 VAC
|
|
Voltage THD (with linear load)
|
≤3% (1-3kVA), ≤2% (6-10kVA)
|
|
Frequency
|
50 or 60 Hz (selectable)
|
|
Online double conversion
|
Up to 92%
|
|
Eco-mode
|
Up to 96%
|
|
User interface
|
LCD
|
|
Communication ports
|
USB, RS-232, SNMP slot, potential-free contacts (optional)
|
|
Software
|
Monitoring and shutdown software available as option
|
|
Safety
|
IEC/EN 62040-1
|
|
EMC
|
IEC/EN 62040-2
|
|
Performance
|
IEC/EN 62040-3
|
|
Manufacturing
|
ISO 9001:2008, ISO 14001:2004
|
Technical specifications are subject to change without notice.