|
UPS frame rated power
|
1 / 1.5 / 2 / 3 / 5 / 6 / 8 / 10 kVA
|
|
UPS output rated PF
|
Up to 1.0
|
|
Max no of parallel frames
|
Not available / 1-3 kVA
Up to 4 UPS units / 5-10 kVA
|
|
Max system power
|
40 kW (5 -10 kVA)
|
|
Wiring
|
1-ph + N + PE / 1-3 kVA
2-ph + N + PE / 5-10 kVA
|
|
UPS type
|
Rack or tower convertible
|
|
Topology
|
Online double conversion
|
| Internal battery |
Yes / 1-3 kVA
No / 5-10 kVA
|
| Accessories |
1-3 kVA
External battery, mounting hardware
5-10 kVA
Battery modules, external maintenance bypass switch, isolated transformer, sensors |
|
Nominal input voltage
|
100, 110, 115, 120, 125 VAC, 1-3 kVA
100, 110, 115, 120, 127 VAC, L-N 5-10 kVA
200, 208, 220, 230, 240 VAC, L-L 5-10 kVA
|
|
Voltage range
|
55 - 150 VAC / 1-3 kVA
88 - 155 VAC, L-N / 5-10 kVA
152 - 269 VAC, L-L / 5-10 kVA
|
|
Frequency range
|
1-3 kVA
45 - 55 Hz for 50 Hz systems
54 - 66 Hz for 60 Hz systems
5-10 kVA
46 - 54 Hz for 50 Hz systems
56 - 64 Hz for 60 Hz systems
|
|
Current THD at 100% load
|
< 5% / 1-3 kVA
< 4% / 5-10 kVA
|
|
Power Factor at 100% load
|
≥ 0.99
|
|
Rated output voltage
|
110, 115, 120, 125 VAC, 1-3 kVA
100, 208, 110, 115, 127 VAC, L-N 5-10 kVA
200, 208, 220, 230, 240 VAC, L-L 5-10 kVA
|
|
Voltage THD (with linear load)
|
< 2%
|
|
Frequency
|
50 or 60 Hz / selectable
|
|
Online double conversion
|
Up to 90% / 1-3 kVA
Up to 91% / 5-10 kVA
|
|
Eco-mode
|
Up to 96% / 1-3 kVA
Up to 97% / 5-10 kVA
|
|
User interface
|
LCD
|
|
Communication ports
|
SNMP, Modbus, AS400
|
Technical specifications are subject to change without notice.