ACH580 UL Type 4X, 1 to 30 HP

ACH580-01 4X Family
Designed for operation in wet, washdown, and outdoor environments, 
this drive is fully sealed, providing protection against external elements

Your facility and applications are built to endure, so why settle for less when it comes to your HVACR control equipment? With UL Type 4X/IP66, get close to your application and focus on what matters.


Benefits and Features

Hospital Safety
A drive for extreme environments

Designed for operation in rain, heat, cold, salt spray, dust and other extreme environments, this drive is fully sealed, providing protection against external elements. Its design offers exceptional corrosion resistance to biocides typical for cooling tower applications. Additionally, the ACH580-01 is UV-resistant, and the optional sun shield makes it suitable for prolonged exposure to harsh sunlight.

Cooling tower image for 4X
Saving System costs

Typical applications for this package include rooftop air handling units, cooling towers, exterior exhaust fans, outdoor pump skids and more. Mounting the drive close to your application with UL Type 4X can reduce site installation costs and minimize system downtime due to its integrated outdoor-rated UL61800-5-1 design.

roof top image for 4X
Essential HVACR features inside

• DC choke for harmonic mitigation
• Integrated EMC C2 filter
• Coated boards
• Safe torque off (STO)
• Optional robust input disconnect (+F254) to simplify installation
• Two option slots for expanded IO or
Fieldbus communications
• Optional Bluetooth control panel; can be used up to 250 ft (75m) away.

Links and Downloads

Loading documents
Select region / language