ACQ580 UL Type 4X, 1 to 30 HP

ACQ580-01 4X Family4

Designed for areas with water, chemical and outdoor exposure

Your water and wastewater facilities are built to endure, so why settle for less when it comes to your process control equipment? Designed for extreme conditions, the ACQ580 UL Type 4X drive offers safety, convenience, ease of installation, and peace of mind.

Benefits and Features

water utility for motors
A drive for extreme environments

Designed for operation in rain, heat, cold, salt spray, dust and other extreme environments, this drive is fully sealed, providing protection against external elements. Its design offers exceptional corrosion resistance to typical for the water and wastewater industry biocides, ammonia and chlorine.

Additionally, the ACQ580-01 is UV-resistant, and the optional sun shield makes it suitable for prolonged exposure to harsh sunlight.

Water for ACQ5804X
Designed for the water industry

Water specific software
• Standard water specific primary settings
• Dedicated pump/blower software features used throughout the ACQ580 drive series (cavitation control, pump clean, soft pipe fill, multi-pump control and more).
• Speaks your language: ACQ580 uses a water dedicated control panel

An optional fused disconnect simplifies installation. This robust UL98
disconnect eliminates the need for branch circuit fuses while maintaining 100
kA SCCR.

wastewater-Crop-
Saving System costs

Reduce site installation costs by mounting the drive close to your application, and minimize costly system downtime, through the integrated, outdoor-rated design.

Typical Applications
• Clarifiers
• Surface aerators
• Rakes/Screens
• Flocculators
• Dosing
• Activated sludge (RAS/WAS pumps)
• Lift Stations/Wells
• Booster Stations

Links and Downloads

Loading documents
Select region / language