ACS580MV medium voltage drives

ACS580MV

Effortless energy efficiency

All-compatible variable frequency drives for a wide range of applications in many industries. UL-certified frames ensure performance and safety.


Engineered for simplicity, built for peak efficiency

The ACS580MV medium voltage drive brings effortless energy efficiency to a wide range of industrial applications. Designed to make the complex simple, it offers seamless integration and dependable operation across pumps, fans, compressors, conveyors and more.

Built-in features, intuitive controls and straightforward commissioning tools ensure fast setup and consistent performance. With advanced diagnostics, broad communication compatibility and smart energy optimization, the ACS580MV helps you maintain reliable, efficient operation throughout the entire lifecycle, reducing costs and improving productivity over the long term.

hard hat worker

Why use ABB Variable Speed Drive Solutions?

Simple-to-select-
Simple to select, purchase and operate

The drive has integrated transformer and inbuilt all the necessary features to run standard variable speed, variable torque or constant torque applications.

Superior-motor-590x175
Superior motor friendliness

The multicell, cascaded H-bridge (CHB) topology provides low total harmonic distortion (THD) and reduced dv/dt stress. There's no need for any output filter.

Increased-Reliability-590x175
Increased reliability

Cell bypass option for maximum process continuity, operational flexibility and fault tolerance.

Over-50-years-590x175
Over 50 years of experience in drives

We are trusted pioneer in the variable speed drives business with a long history of innovation and proven expertise solving customers’ most demanding engineering challenges.

Reliable-590x175
Reliable and efficient process control

Our MV drives ensure excellent availability and long lifetime of your equipment providing uncompromised process control in variety of motoric and non-motoric applications.

High-safety-590x175
High safety standards

With our MV drives, your personnel and equipment are protected from unpredictable hazards, including electrical arcs, unsafe operations, and cybersecurity threats.

Related videos

Related offerings

Submit your inquiry about ACS580MV and we will contact you.

Contact us
Select region / language