ControlMaster panel-mount controllers

New generation 1/8, 1/4 and 1/2 DIN process controllers that are more intuitive, easier to operate and significantly more powerful in use

ControlMaster is a state-of-the art range of process controllers featuring a striking, full-color TFT display that provides the operator with a crystal clear view of the process — enhancing ease of use. A concise, lineup makes it easy to select the correct product for an application. A selected ControlMaster can then be scaled in functionality to suit virtually any application.

Each instrument provides a comprehensive display of process status using crystal clear display. The simple-to-use user interface delivers clear text prompts that make installation, commissioning and operation quick and easy. Suitable for basic to demanding applications, it's functionality includes cascade, feed forward, adaptive, predictive and ratio control strategies. The faceplate has IP66 and NEMA 4X environmental protection rating and communication options includes Ethernet, RS485, Modbus TCP/RTU and a web server for remote process monitoring.

Are you looking for support or purchase information?

Our offering

ControlMaster application notes and videos

Loading documents
Select region / language